HUBBELL
WBP_PL1ABC5_PRODIMAGE
WBP_PL1ABC5_PRODIMAGE

Non-Metallic Raceway, Latching LANTRAK, Adhesive Base and Cover, 7' Length

Brand:

Hubbell Premise Wiring

Catalog ID:

PL1ABC7

Non-Metallic Raceway, Latching LANTRAK, Adhesive Base and Cover, 7' Length

Standard

Product details

General

Application

  • 7' Base and Cover- Adhesive Back

Catalog Number

PL1ABC7

Color

Office White

Construction

Extruded Plastic

Cover Type

Integral

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Yes

Item Type

PL1, LanTrak- Latching

Knockouts

None

Material

Thermoplastic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PL1

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Length - 7 ft. (2.1m)
  • Material - UV Stabilized PVC

Style

Single Channel, Latching

Type

Base and Cover

UPC

783585090221

Dimensions

Length

7 ft

Width

1.38 in

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Non Hazardous Location

Non Hazardous

Logistics

Carton Quantity

70

Resources and downloads