HUBBELL
WBP_PT1ABC7_PRODIMAGE
WBP_PT1ABC7_PRODIMAGE

Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, Adhesive Baseand Cover, 7' Length

Brand:

Hubbell Premise Wiring

Catalog ID:

PT1ABC7

Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, Adhesive Baseand Cover, 7' Length

Standard Product

Product details

General

Application

  • 7' Base and Cover- Adhesive Back

Catalog Number

PT1ABC7

Color

Office White

Construction

Extruded

Cover Type

Removable

EU RoHS Indicator

Yes

Item Type

PT1 PremiseTrak Series

Knockouts

None

Material

Non-Metallic

Performance

  • Environmental - Flammability - UL94V-0
  • Environmental - Operating Temperature - -25.6° to 158° F

Series

PT1

Specifications

  • Channel Area - 0.29 (sq. in.)
  • Crush Resistance - 300 lbs
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Single Channel

Sub Brand

Non-Metallic Raceway Products

Type

Base and Cover

UPC

783585335834

Dimensions

Length

7 ft

Width

0.8 in

Certifications And Compliance

Industry Standard(s)

UL 5A

Non Hazardous Location

Non-Hazardous

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

70

Resources and downloads