HUBBELL
WBP_PW1ABC5_PRODIMAGE
WBP_PW1ABC5_PRODIMAGE
WBP_PW1BC5_Side_PRODIMAGE
WBP_PW1BC5_Together_PRODIMAGE
WBP_PW1BC5_End_PRODIMAGE

Non-Metallic Raceway, Latching PremiseTrak, Wall-TRAK1, Adhesive Base, Cover, 5' Length

Brand:

Hubbell Premise Wiring

Catalog ID:

PW1ABC5

Non-Metallic Raceway, Latching PremiseTrak, Wall-TRAK1,Adhesive Base, Cover, 5'

  • UL Listed and CSA Certified to 600 volts
  • Single and two channel latching raceways are dual-rated for both power and data applications, reducing inventory requirements

Standard

Product details

General

Application

  • 5' Base and Cover- Adhesive Back

Catalog Number

PW1ABC5

Color

Office White

Construction

Extruded Plastic

Cover Type

Removable

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Yes

Item Type

PW1, WallTrak- Latching

Knockouts

None

Material

Thermoplastic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PW1

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Length - 5 ft. (1.5m)
  • Material - UV Stabilized PVC

Style

Single Channel, Latching

Type

Base and Cover

UPC

783585092027

Dimensions

Length

5 ft

Width

1.19 in

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Non Hazardous Location

Non Hazardous

Logistics

Carton Quantity

100

Resources and downloads