HUBBELL
WBP_PB3IND_PRODIMAGE
WBP_PB3IND_PRODIMAGE

Non-Metallic Raceway, BaseTrak Series, 1- Gang Inline Device Box

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PB3IND

Non-Metallic Raceway, BaseTrak Series, 1-Gang Inline Device Box

  • Reduces inventory requirements
  • Eliminates need to order three separate boxes
  • Boxes available in low, standard and deep profiles

Product details

General

Catalog Number

PB3IND

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PB3 BaseTrak Series

Number of Gang(s)

1-Gang

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PB3

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

In-Line

Type

Boxes

UPC

783585090863

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

320