HUBBELL
WBP_PS3FCIB3G_PRODIMAGE
WBP_PS3FCIB3G_PRODIMAGE

Non-Metallic Raceway, Super BaseTrak, Full Capacity 3-Gang Box

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PS3FCIB3G

Non-Metallic Raceway, Super BaseTrak, Full Capacity 3-Gang Box

  • Reduces inventory requirements
  • Eliminates need to order three separate boxes
  • Boxes available in low, standard and deep profiles

Product details

General

Catalog Number

PS3FCIB3G

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PS3 Super BaseTrak Series

Number of Gang(s)

3-Gang

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PS3

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Full Capacity

Type

Boxes

UPC

783585090023

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity

10