HUBBELL
WBP_BTPB3TF_PRODIMAGE
WBP_BTPB3TF_PRODIMAGE
Discontinued

Non-Metallic Raceway, BaseTrak, Transition Fitting

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

BTPB3TF

Non-Metallic Raceway, BaseTrak, Transition Fitting

Product details

General

Catalog Number

BTPB3TF

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PB3 BaseTrak Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PB3

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Transition Fitting

Type

Miscellaneous Fittings

UPC

783585003269

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A