HUBBELL
WBP_PW2SS_PRODIMAGE
WBP_PW2SS_PRODIMAGE

Non-Metallic Raceway, Latching WallTrak, WALLTRAK2, Security Starp

Brand:

Hubbell Premise Wiring

Catalog ID:

PW2SS

Non-Metallic Raceway, Latching WallTrak, WALLTRAK2,Security Starp

  • For preventing potential tampering with PW2 WallTrak Cover. Can also be used as a splice cover

Product details

General

Catalog Number

PW2SS

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PW2 WallTrak (Latching) Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PW2

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Strap

Type

Miscellaneous Fittings

UPC

783585090726

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Resources and downloads