HUBBELL
WBP_PW2TC_PRODIMAGE
WBP_PW2TC_PRODIMAGE

Non-Metallic Raceway, Latching WallTrak, WALLTRAK2, Tee Fitting

Brand:

Hubbell Premise Wiring

Catalog ID:

PW2TC

Non-Metallic Raceway, Latching WallTrak, WALLTRAK2, Tee Fitting

Product details

General

Catalog Number

PW2TC

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PW2 WallTrak (Latching) Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PW2

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Cover Only

Type

Tees

UPC

783585090733

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity

5

Resources and downloads