HUBBELL
WBP_PW1CA_PRODIMAGE
WBP_PW1CA_PRODIMAGE
WBP_PW1CA_alt_PRODIMAGE

Non-Metallic Raceway, WallTrak1 Series, Conduit Adapter, Office White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PW1CA

Non-Metallic Raceway, WallTrak1 Series, Conduit Adapter

  • For connecting conduit to raceway
  • Also use for ceiling feeds
  • Has combination ½ in., ¾ in. and 1 in. trade size Kos

Product details

General

Catalog Number

PW1CA

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PW1 WallTrak (Latching) Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PW1

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Conduit Adapter/Ceiling Fitting

Type

Miscellaneous Fittings

UPC

783585092102

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity

10