HUBBELL
WBP_PW1IE_PRODIMAGE
WBP_PW1IE_PRODIMAGE

Non-Metallic Raceway, WallTrak1 Series, Internal Elbow, Office White

Brand:

Hubbell Premise Wiring

Catalog ID:

PW1IE

Non-Metallic Raceway, WallTrak1 Series, Internal Elbow

  • For inside surfaces at right angles

Product details

General

Catalog Number

PW1IE

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PW1 WallTrak (Latching) Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PW1

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Internal

Type

Elbows

UPC

783585092065

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity

25

Resources and downloads