HUBBELL
WBP_PL1SC_PRODIMAGE
WBP_PL1SC_PRODIMAGE

Non-Metallic Raceway, Latching LANTRAK, Splice Cover

Brand:

Hubbell Premise Wiring

Catalog ID:

PL1SC

Non-Metallic Raceway, Latching LANTRAK, Splice Cover

Product details

General

Catalog Number

PL1SC

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PL1 LANTrak (Latching) Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

  • PL1
  • PP1

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Splice Cover

Type

Miscellaneous Fittings

UPC

783585090337

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Pallet Quantity

5200