HUBBELL
WBP_PT205112BK_PRODIMAGE
WBP_PT205112BK_PRODIMAGE

PlugTrak® 6 Foot Base and Cover, 20 A, 9 Duplex, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

PT206108BK

PlugTrak, Hard Wired, 6' Length, 20A 125V, Single Circuit, 9) Duplexes, Black

  • Available in 5 ft. or 6 ft. lengths
  • Multiple spacing configurations
  • Hard wired PlugTrak® mates with LANTrak® fittings and boxes

Product details

General

Catalog Number

PT206108BK

EU RoHS Indicator

Contact Manufacturer

Series

Non-Metallic

Style

Standard

Type

Single Circuit

UPC

783585563312

Logistics

Carton Quantity

2

Resources and downloads