HUBBELL
WBP_PT155112_PRODIMAGE
WBP_PT155112_PRODIMAGE

Non-Metallic Raceway, Non-Metallic PlugTrak Series, PLUGTRAK, 5', 15A 125V, 1-Circuit, 2 Duplex

Brand:

Hubbell Premise Wiring

Catalog ID:

PT155130

Non-Metallic Raceway, Non-Metallic PlugTrak Series, PLUGTRAK, 5', 15A 125V, 1-Circuit, 2 Duplex

  • Available in 5 ft. or 6 ft. lengths
  • Multiple spacing configurations
  • Hard wired PlugTrak® mates with LANTrak® fittings and boxes

Product details

General

Catalog Number

PT155130

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

Pre-Wired PlugTrak

Number of Receptacles

2

Performance

  • Electrical - Crush Resistance - 300 lbs.
  • Electrical - Impact Resistance - 5 ft. lbs
  • Electrical - Receptacle Rating - NEMA 5-15R & 5-20R
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
  • Mechanical - Wire - #12 AWG Stranded Copper

Series

Non-Metallic

Specifications

  • Material - UV Stabilized PVC
  • Number of Receptacles - 2 Duplex
  • PlugTrak Amperage - 15A
  • PlugTrak Length - 5 Foot
  • Receptacle Face - Thermoplastic
  • Spacing - 30 Inch

Style

Standard

Type

Single Circuit

UPC

783585091136

Dimensions

Length

5 ft

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC

Conductor Related

Wire Size

#12 AWG THHN

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity

10

Resources and downloads