WBP_PT205112_PRODIMAGE
WBP_PT205112_PRODIMAGE

PlugTrak, 20A 125V, 1-Circuit, 9)Receptacles, 8" on Center

Brand:

Hubbell Premise Wiring

Catalog ID:

PT206108

PlugTrak, 20A 125V, 1-Circuit, 9)Receptacles, 8" on Center

  • Available in 5 ft. or 6 ft. lengths
  • Multiple spacing configurations
  • Hard wired PlugTrak® mates with LANTrak® fittings and boxes

Product details

General

Color
Office White
EU RoHS Indicator
Contact Manufacturer
Number of Receptacles
6
Series
Non-Metallic
Style
Standard
Type
Single Circuit
UPC
783585429939

Dimensions

Length
6 ft

Electrical Ratings

Current / Amperage Rating
20 A

Logistics

Carton Quantity
10

Resources and downloads