HUBBELL
WBP_PT205212_PRODIMAGE
WBP_PT205212_PRODIMAGE

PlugTrak, 20A 125V, 2-Circuit, 9)Receptacles, 8" on Center

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PT206208

PlugTrak, 20A 125V, 2-Circuit, 9)Receptacles, 8" on Center

  • Available in 5 ft. or 6 ft. lengths
  • Multiple spacing configurations
  • Hard wired PlugTrak® mates with LANTrak® fittings and boxes

Product details

General

Catalog Number

PT206208

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Series

Non-Metallic

Style

Standard

Type

Two Circuits

UPC

783585429946

Dimensions

Length

6 ft