HUBBELL
WBP_HBTCB4BK_PRODIMAGE
WBP_HBTCB4BK_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Bracket, C-Shaped, For 8" Tray, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTCB8BK

Wire Basket Tray, Overhead Tray, Accessories, Bracket, C-Shaped, For 8" Tray, Black

  • Support 8" Wide Tray
  • Wall Mount
  • Station Mount with HBTUPC

Standard Product

Product details

General

Application

  • For 8" Tray

Catalog Number

HBTCB8BK

Color

Black

Construction

Fabricated

EU RoHS Indicator

No

Item Type

C-Brackets

Material

Steel

Sub Brand

Wire Basket Tray

Type

C-Brackets

UPC

783585417837

Dimensions

Width

8 in

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Resources and downloads