HUBBELL
WBP_HBTLB4_PRODIMAGE
WBP_HBTLB4_PRODIMAGE
Discontinued

Wire Basket Tray, Overhead Tray, Accessories, Wall Bracket, L-Shaped, For 20" Tray, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTLB20

Wire Basket Tray, Overhead Tray, Accessories, Wall Bracket, L-Shaped, For 20" Tray, Pre-Galvanized

Standard Product

Product details

General

Application

For 20" Tray

Catalog Number

HBTLB20

Construction

Fabricated

EU RoHS Indicator

No

Finish Type

Pre-Galvanized

Item Type

L-Bracket

Material

Steel

Specifications

  • Weight - 2.1 Lb
  • Width In (mm) - 20" (508)

Sub Brand

Wire Basket Tray

Type

L-Brackets

UPC

783585417769

Dimensions

Dimensions

2 in x 2 in x 6 in

Height

6 in

Length

2 in

Width

2 in

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Resources and downloads