HUBBELL
WBP_HBTLB4_PRODIMAGE
WBP_HBTLB4_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Wall Bracket, L-Shaped, For 4" Tray, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTLB4

Wire Basket Tray, Overhead Tray, Accessories, Wall Bracket, L-Shaped, For 4" Tray, Pre-Galvanized

Standard Product

Product details

General

Application

For 4" Tray

Catalog Number

HBTLB4

Construction

Fabricated

EU RoHS Indicator

No

Finish Type

Pre-Galvanized

Item Type

L-Bracket

Material

Steel

Specifications

  • Weight - 0.7 Lb
  • Width In (mm) - 4" (102)

Sub Brand

Wire Basket Tray

Type

L-Brackets

UPC

783585417646

Dimensions

Dimensions

4 in x 4 in x 4 in

Height

4 in

Length

4 in

Width

4 in

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Resources and downloads