HUBBELL
WBP_HBT0212BK_PRODIMAGE
WBP_HBT0212BK_PRODIMAGE
WBP_HBT_WireBasket_app-28_PRODIMAGE
WBP_HBT_WireBasket_app-23_PRODIMAGE
WBP_HBT_WireBasket_app-20_PRODIMAGE

Wire Basket Tray, 4" x 6" x 118", Flat, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HBT0406SBK

Wire Basket Tray, Overhead Tray, 4" x 6" x 118", Flat, Black

  • 100% recycled steel
  • Painted tray assure proper grounding at splices
  • Flat shaped cross-wires provide more surface area
  • Flat ribs support weight of cables and reduce stress

Flat

Product details

General

Application

  • Straight Sections

Catalog Number

HBT0406SBK

Color

Black

Construction

Fabricated

Cover Type

No Cover

EU RoHS Indicator

No

Item Type

Overhead

Knockouts

None

Material

Steel

Specifications

  • Device Finish - Black Powder Coat
  • Load (Lb/ft) - 49
  • Weight per Piece - 13 Lb
  • Width In (mm) - 6" (152)

Sub Brand

Wire Basket Tray

UPC

783585416830

Dimensions

Cubic Capacity

96 cu.in

Depth

4 in

Dimensions

118 in x 6 in x 4 in

Height

4 in

Length

118 in

Straight Section Length

118 in

Width

6 in

Certifications And Compliance

Industry Standard(s)

  • cUL Classified
  • UL Classified

Non Hazardous Location

Non Hazardous

Resources and downloads