HUBBELL
WBP_HBTINSM04_PRODIMAGE
WBP_HBTINSM04_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Metal Inserts, 18" x 60", Steel, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTINSM18

Wire Basket Tray, Overhead Tray, Accessories, Metal Inserts, 18" x 60", Steel, Pre-Galvanized

Standard Product

Product details

General

Application

18" Wide X 60" Length

Catalog Number

HBTINSM18

Construction

Fabricated

EU RoHS Indicator

No

Finish Type

Pre-Galvanized

Item Type

Insert Assembly

Material

Steel

Specifications

  • Length In (mm) - 59" (1500)
  • Material - Galvanized Steel
  • Width In (mm) - 18" (457)

Sub Brand

Wire Basket Tray

Type

Flat

UPC

783585419251

Dimensions

Dimensions

18 in x 6 in x 4 in

Height

4 in

Length

18 in

Width

6 in

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Resources and downloads