HUBBELL
WBP_HBTINSM04_PRODIMAGE
WBP_HBTINSM04_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Metal Inserts, 12" x 60", Steel, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTINSM12

Wire Basket Tray, Overhead Tray, Accessories, Metal Inserts, 12" x 60", Steel, Pre-Galvanized

Standard Product

Product details

General

Application

12" Wide X 60" Length

Catalog Number

HBTINSM12

Construction

Fabricated

EU RoHS Indicator

No

Finish Type

Pre-Galvanized

Item Type

Insert Assembly

Material

Steel

Specifications

  • Length In (mm) - 59" (1500)
  • Material - Galvanized Steel
  • Width In (mm) - 12" (305)

Sub Brand

Wire Basket Tray

Type

Flat

UPC

783585419213

Dimensions

Dimensions

12 in x 6 in x 4 in

Height

4 in

Length

12 in

Width

6 in

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Resources and downloads