text.skipToContent text.skipToNavigation

HBTR0618

by multiple brands 

Catalog ID: HBTR0618

Wire Basket Tray, Preformed Radius 90 Degree Elbow, 6" Wide X 18" High, Pre-Galvanized

Product Details

General

Type 90 Degree
UPC 783585488431

Dimensions

Width 18 in