HUBBELL
WBP_HBT0212BK_PRODIMAGE
WBP_HBT0212BK_PRODIMAGE
WBP_HBT_WireBasket_app-28_PRODIMAGE
WBP_HBT_WireBasket_app-23_PRODIMAGE
WBP_HBT_WireBasket_app-20_PRODIMAGE

Wire Basket Tray, 4" x 6" x 118", Round, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HBT0406BK

Wire Basket Tray, Overhead Tray, 4" x 6" x 118", Round, Black

Round

Product details

General

Application

Straight Sections

Catalog Number

HBT0406BK

Color

Black

Construction

Fabricated

Cover Type

No Cover

EU RoHS Indicator

No

Item Type

Overhead

Knockouts

None

Material

Steel

Specifications

  • Device Finish - Black Powder Coat
  • Load (Lb/ft) - 49
  • Weight per Piece - 13 Lb
  • Width In (mm) - 6" (152)

Sub Brand

Wire Basket Tray

UPC

783585416731

Dimensions

Cubic Capacity

96 cu.in

Depth

4 in

Dimensions

118 in x 6 in x 4 in

Height

4 in

Length

118 in

Straight Section Length

118 in

Width

6 in

Certifications And Compliance

Industry Standard(s)

  • cUL Classified
  • UL Classified

Non Hazardous Location

Non Hazardous

Resources and downloads