HUBBELL
WBP_HBT0212_PRODIMAGE
WBP_HBT0212_PRODIMAGE
WBP_HBT_WireBasket_app-28_PRODIMAGE
WBP_HBT0212_Elbow_PRODIMAGE
+2
WBP_HBT0212_Tee_PRODIMAGE

Wire Basket Tray, 4" x 16" x 118", Round, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBT0416

Wire Basket Tray, Overhead Tray, 4" x 16" x 118", Round, Pre-Galvanized

Round

Product details

General

Application

Straight Sections

Catalog Number

HBT0416

Construction

Fabricated

Cover Type

No Cover

EU RoHS Indicator

No

Finish Type

Pre-Galvanized

Item Type

Overhead

Knockouts

None

Material

Steel

Specifications

  • Device Finish - Pre-Galvanized
  • Load (Lb/ft) - 108
  • Weight per Piece - 27 Lb
  • Width In (mm) - 16" (406)

Sub Brand

Wire Basket Tray

UPC

783585416564

Dimensions

Cubic Capacity

256 cu.in

Depth

4 in

Dimensions

118 in x 16 in x 4 in

Height

4 in

Length

118 in

Straight Section Length

118 in

Width

16 in

Certifications And Compliance

Industry Standard(s)

  • cUL Classified
  • UL Classified

Non Hazardous Location

Non Hazardous

Resources and downloads