HUBBELL
WBP_HBT0204S04_PRODIMAGE
WBP_HBT0204S04_PRODIMAGE
WBP_HBT_WireBasket_app-28_PRODIMAGE
WBP_HBT0212_Elbow_PRODIMAGE
+3
WBP_HBT0204S04_front_PRODIMAGE

Wire Basket Tray, 4" x 18" x 118", Round, 304 Stainless Steel

Brand:

Hubbell Premise Wiring

Catalog ID:

HBT0418S04

Wire Basket Tray, Overhead Tray, 4" x 18" x 118", 304 Stainless

  • Meets ASTM A580 specifications
  • Type 304L and 316S Stainless Steel
  • Stainless splice kits and ceiling supports are available

Product details

General

Catalog Number

HBT0418S04

Finish Type

Stainless - 304

UPC

783585419923

Dimensions

Cubic Capacity

288 cu.in

Depth

4 in

Dimensions

118 in x 18 in x 4 in

Height

4 in

Length

118 in

Straight Section Length

118 in

Width

18 in

Resources and downloads