HUBBELL
WBP_HBT0622_PRODIMAGE
WBP_HBT0622_PRODIMAGE
WBP_HBT_WireBasket_app-3_PRODIMAGE
WBP_HBT_WireBasket_app-1_PRODIMAGE
WBP_HBT_WireBasket_app-13_PRODIMAGE

Wire Basket Tray, 6" x 18" x 118", Round, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBT0618

Wire Basket Tray, Overhead Tray, 6" x 18" x 118", Round, Pre-Galvanized

Product details

General

Catalog Number

HBT0618

EU RoHS Indicator

Contact Manufacturer

Finish Type

Pre-Galvanized

Specifications

  • Device Finish - Pre-Galvanized
  • Load (Lb/ft) - 127
  • Weight per Piece - 33 Lb
  • Width In (mm) - 18" (457)

Sub Brand

Wire Basket Tray

UPC

783585416953

Dimensions

Cubic Capacity

648 cu.in

Depth

6 in

Dimensions

118 in x 18 in x 6 in

Height

6 in

Length

118 in

Straight Section Length

118 in

Width

18 in

Certifications And Compliance

Industry Standard(s)

  • cUL Classified
  • UL Classified

Resources and downloads