HUBBELL
WBP_HBTUSUPP4_PRODIMAGE
WBP_HBTUSUPP4_PRODIMAGE

Wire Basket Tray, Under Floor Tray, Accessories, Support, 10" Height, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTUSUPP10

Wire Basket Tray, Under Floor Tray, Accessories, Support, 10" Height, Pre-Galvanized

Standard Product

Product details

General

Application

10" Height

Catalog Number

HBTUSUPP10

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Under Floor Support

Material

Steel

Style

Supports

Sub Brand

Wire Basket Tray

Type

Accessories

UPC

783585418896

Dimensions

Width

10 in

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Resources and downloads