HUBBELL
WBP_HBTINSNM04WHT_PRODIMAGE
WBP_HBTINSNM04WHT_PRODIMAGE

Wire and Basket Tray, Insert, 20" Wide X120" Length, Polymer, White

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTINSNM20WHT

Wire and Basket Tray, Insert, 20" Wide X120" Length, Polymer, White

Standard Product

Product details

General

Application

In-Floor Delivery Systems

Catalog Number

HBTINSNM20WHT

Color

White

Construction

Fabricated

Construction Material - Main

Non-Metallic

EU RoHS Indicator

Contact Manufacturer

Finish Type

20 Meunt

Mounting Type

Clips

Sub Brand

Accessory

Type

Insert

UPC

783585536088

Dimensions

Length

118 in

Width

20 in

Certifications And Compliance

Industry Standard(s)

UL 514

Resources and downloads