HUBBELL
Image of 014021152 Wire Management, Hose Containment Grips, Tube Grips, Type T, 24" Mesh Length, Cable Dia: 0.50 in-0.94 in
Image of 014021152 Wire Management, Hose Containment Grips, Tube Grips, Type T, 24" Mesh Length, Cable Dia: 0.50 in-0.94 in
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
Discontinued

Wire Management, Hose Containment Grips, Tube Grips, Type T, 24" Mesh Length, Cable Dia: 0.50 in-0.94 in

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

014021152

Wire Management, Hose Containment Grips, Tube Grips, 24" Mesh Length, Cable Dia: 0.50 in-0.94 in

Type T Tube Grips obtain complete grip coverage when hose is partially covered at either end with attachment grips. Type T-Grips fill in the exposed hose area between the two end grips. A telescoped assembly permits overlap to any degree desired beyond the 3” minimum. Kellems Hose Containment Grips are supplied in diameters, length and attachments to meet individual requirements. Contact the Wiring Device-Kellems factory for specific information. These grips help meet OSHA Federal Register 1926-302 (b), 1926-603 (9), (10), JIC H-1-1973 (H13.11) and JIC P-1-1975 (P11.34) requirements.

  • Tube Grips obtain complete grip coverage when hose is partially covered at either end with attachment grips
  • Type T-Grips fill in the exposed hose area between the two end grips
  • A telescoped assembly permits overlap to any degree desired beyond the 3” minimum

Product details

General

Application

Used on high pressure, flexible hose lines to prevent the hose from whipping violently in the event of hose failure at the fitting

Approx Breaking Strength

3,400 lbs

Catalog Number

014021152

Item Type

Tube Grips (Type T)

Material

Stainless Steel

Series

Tube Grips

UPC

783585437408

Conductor Related

Cable Diameter Range

0.50 in-0.94 in

Logistics

Carton Quantity

2

Resources and downloads

Specifications

Videos

play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions