HUBBELL
1
1
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
+3
WBP_CCPS2_alt_PRODIMAGE

Kellems Wire Management, Fiber Optic Cable Pulling Grips, OPTISOK Fiber Optic Pulling Tool, .750-1.750"

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CCPS3

Kellems® Fiber Optic Cable Pulling Grip, OPTISOK Fiber Optic Pulling Tool, .750-1.750"

  • Steel nose cone reduces snags and hang-ups
  • High strength multiweave mesh for positive holding power
  • Highly flexible mesh to follow the pulling path of the cable

Ring O.D.:1.57" (3.988 cm), O/A Length: 33" (83.32 cm), Ring Thickness: .16" (.406 cm)

Product details

General

Application

  • General Cable Pulling

Approx Breaking Strength

50 lbs

Catalog Number

CCPS3

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

50

Material

Non-Metallic

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Fiber Optic

Specifications

  • Bundle/Size Range - .750"-1.750" (1.905-4.445 cm)
  • Maximum Work Load - 50 Lbs. (222 N)
  • O/A Length - 33" (83.82 cm)
  • Ring O.D. - 1.57" (3.988)
  • Ring Thickness - .16" (.406 cm)

Style

Pulling Grips

Type

For Preterminated,Inside Plant Fiber Optic Cables and Bundles of Twisted Pair

UPC

783585342122

Conductor Related

Cable Diameter Range

0.750 in-1.750 in

Cable Size

.750"-1.750" (1.905-4.445)

Cable Specification

UL Listed Circuit Wire

Logistics

Carton Quantity

20