text.skipToContent text.skipToNavigation

YCP28L27

by Burndy 

Catalog ID: YCP28L27

Burndy, COPPER / ALUMINUM: 2/0-4/0 AWG,27 IN LANYARD LENGTH,CRIMPS: 2 CRIMPS,ROTATE EA 180 DEG, Install with 444S and 644 Dieless Series.

  • Easy to install with the 644 Series of dieless installation tools (PAT644 or Y644). Providing the user with slim profile that allows for easy passage through ducts and conduct.
  • Easy to install with the 644 Series of dieless installation tools (PAT644 or Y644). Providing the user with slim profile that allows for easy passage through ducts and conduct.

    Product Details

    General

    Application Compression pulling grips are single use for pulling electrical cable. The compression pulling head line makes a one-stop-shop for all cable pulling, terminating, splicing, taping, and installation tooling needs
    Cable Type Pull Sleeve
    OEM Brand Name Burndy
    Style Pulling Grips
    Sub Brand COMPRESSION CABLE PULL
    Type YCP
    UPC 621945470163

    Dimensions

    Length 27 in

    Conductor Related

    Conductor - AL Str Size Range 2/0 - 4/0 AWG
    Conductor - Copper Str Size Range 2/0 - 4/0 AWG

    Certifications and Compliance

    Certification - CSA Approved No
    Standards - RoHS Compliance Status CM

    Logistics

    Minimum Pack Quantity 1

    Resources/Downloads

    Customer Notices

    Sales Drawings