HUBBELL
WBP_07401008_PRODIMAGE
WBP_07401008_PRODIMAGE

Deluxe Cord Grip, Straight Male, .312-.375", 3/8" With Mesh

Brand:

Bryant

Catalog ID:

DC3138

Deluxe Cord Grip, Straight Male, .312-.375", 3/8" With Mesh

Standard Product

Product details

General

Application

Straight Male

Catalog Number

DC3138

EU RoHS Indicator

No

Material

Aluminum Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Bryant

Series

Deluxe Cord Grips

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Thread Size

3/8 NPT

Type

Straight Male Thread

UPC

781786242524

Conductor Related

Cable Diameter Range

0.312 in-0.375 in

Number of Conductors

Jacketed UL Listed Cable Only

Logistics

Carton Quantity

5

Resources and downloads