HUBBELL
WBP_074093401_PRODIMAGE
WBP_074093401_PRODIMAGE

Liquid-Tight Flexible Metallic Conduit Grip, Connector, Straight Male, 1"

Brand:

Bryant

Catalog ID:

FC100

Liquid-Tight Flexible Metallic Conduit Grip, Connector, Straight Male, 1"

Insulated

Product details

General

Application

Straight Male

Catalog Number

FC100

EU RoHS Indicator

No

Material

Steel Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Between Enclosure and Conduit

OEM Brand Name

Hubbell Bryant

Series

Liquidtight Conduit

Style

For Metal & Non-Metallic PolyTuff I

Temperature Rating

-40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)

Type

Straight With Male Fitting

UPC

781786241060

Dimensions

Conduit Trade Size

1 in

Electrical Ratings

Connectivity

Cap Nut

Certifications And Compliance

Nema Rating

Suitable for use in hazardous locations per Class 1 Div 2, Class II Div 1 & 2, Class III Div 1 & 2

Logistics

Carton Quantity

10