HUBBELL
WBP_H100CNK_PRODIMAGE
WBP_H100CNK_PRODIMAGE
play
Kellems Wire Management Solutions
WBP_H100CNK_alt-1_PRODIMAGE
WBP_H100CNK_alt_PRODIMAGE

Kellems Wire Management, Liquidtight System, Straight Male Type A Connector, 3/4", Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

H075CNK

Kellems Wire Management, Liquidtight System, Straight Male Type A Connector, 3/4", Steel

Insulated and Non-Insulated Conduit Connectors - Hubbell offers a broad line of metallic liquidtight fittings for use with metallic liq-uidtight conduits and Polytuff I. Hubbell offers trade sizes from 3/8" to 4" in straight,45°, and 90° body designs. Most connectors are available with either insulated ornon-insulated throats. Liquidtight fittings are precision manufactured to exactingstandards assuring ease of use and reliability. Straight body ½" and ¾" sizes are list-ed for UL Type 3R, 4, 12 and 13 environmental ratings.

Product details

General

Catalog Number

H075CNK

Color

EU RoHS Indicator

Contact Manufacturer

Material

Steel Fitting, Stainless Steel Mesh

Performance

  • Environmental - Flammability - UL 94-HB and UL 94-V2
  • Environmental - Hazardous Location - Suitable for use in hazardous locations per Class I, Div. 2, Class II, Div. 1 & 2, Class III, Div. 1 & 2
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)

Series

Liquidtight Conduit

Specifications

  • Conduit Trade Size - 3/4 Inch
  • NPT Fitting Size - 3/4 Inch
  • Strand - Stainless Steel
  • Strand Length - 6.25" (15.87)

Style

For UL Type A

Type

Straight With Male Fitting

UPC

783585334806

Dimensions

Conduit Trade Size

3/4 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

5