WBP_074093401_PRODIMAGE
WBP_074093401_PRODIMAGE

Liquid-Tight Flexible Metallic Conduit Grip, Connector, Straight Male, 1/2"

Brand:

Bryant

Catalog ID:

FC50

Liquid-Tight Flexible Metallic Conduit Grip, Connector, Straight Male, 1/2"

Insulated

Product details

General

Application
Straight Male
EU RoHS Indicator
No
Material
Steel Fitting, Stainless Steel Mesh
Material - Mounting Hardware
Between Enclosure and Conduit
OEM Brand Name
Hubbell Bryant
Series
Liquidtight Conduit
Style
For Metal & Non-Metallic PolyTuff I
Temperature Rating
-40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)
Type
Straight With Male Fitting
UPC
781786241022

Dimensions

Conduit Trade Size
1/2 in

Electrical Ratings

Connectivity
Cap Nut

Certifications And Compliance

Nema Rating
Suitable for use in hazardous locations per Class 1 Div 2, Class II Div 1 & 2, Class III Div 1 & 2

Logistics

Carton Quantity
10