HUBBELL
WBP_022291005_PRODIMAGE
WBP_022291005_PRODIMAGE

Fiber Optic Support Grips, Single Eye, Closed Mesh, Single Weave, Tin-Coated Bronze, 0.37"-0.48"

Brand:

Hubbell Premise Wiring

Catalog ID:

022291003

Fiber Optic Support Grips, Single Eye, Closed Mesh, Single Weave, Tin-Coated Bronze, 0.37"-0.48"

Closed Mesh

Product details

General

Application

  • Single Eye

Approx Breaking Strength

300 lbs

Catalog Number

022291003

Color

Construction

Woven

EU RoHS Indicator

Yes

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Fiber Optic

Specifications

  • Eye - Stainless Steel
  • Strand - Tin-coated bronze
  • Tag - Mylar

Style

Closed Mesh, Single Weave

Type

Single Eye

UPC

783585332543

Conductor Related

Cable Diameter Range

0.37 in-0.48 in

Cable Size

.37"-.48" (.94-1.22)

Certifications And Compliance

Industry Standard(s)

CSA Certified

Resources and downloads