HUBBELL
WBP_022291005_PRODIMAGE
WBP_022291005_PRODIMAGE

Fiber Optic Support Grips, Single Eye, Closed Mesh, Single Weave, Tin-Coated Bronze, 0.56"-0.71"

Brand:

Hubbell Premise Wiring

Catalog ID:

022291005

Fiber Optic Support Grips, Single Eye, Closed Mesh, Single Weave, Tin-Coated Bronze, 0.56"-0.71"

Closed Mesh

Product details

General

Application

  • Single Eye

Approx Breaking Strength

600 lbs

Catalog Number

022291005

Color

Construction

Woven

EU RoHS Indicator

Yes

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Fiber Optic

Specifications

  • Eye - Stainless Steel
  • Strand - Tin-coated bronze
  • Tag - Mylar

Style

Closed Mesh, Single Weave

Type

Single Eye

UPC

783585332567

Conductor Related

Cable Diameter Range

0.56 in-0.71 in

Cable Size

.56"-.71" (1.42-1.80)

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

10

Resources and downloads