HUBBELL
WBP_022291016_PRODIMAGE
WBP_022291016_PRODIMAGE

Fiber Optic Support Grips, Single Eye, Split Mesh, Single Weave, Rod Closing, Tin-Coated Bronze, 0.23"-0.32"

Brand:

Hubbell Premise Wiring

Catalog ID:

022291017

Fiber Optic Support Grips, Single Eye, Split Mesh, Single Weave, Rod Closing, Tin-Coated Bronze, 0.23"-0.32"

Split Mesh- Rod Closing

Product details

General

Application

  • Single Eye

Approx Breaking Strength

300 lbs

Catalog Number

022291017

Color

Construction

Woven

EU RoHS Indicator

Yes

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Fiber Optic

Specifications

  • Eye - Stainless Steel
  • Rod - Stainless Steel
  • Strand - Tin-coated bronze
  • Tag - Mylar

Style

Split Mesh, Rod Closing, Single Weave

Type

Single Eye

UPC

783585497945

Conductor Related

Cable Diameter Range

0.23 in-0.32 in

Cable Size

.23"-.32" (.58-.81)

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

25

Resources and downloads