HUBBELL
WBP_02402013_PRODIMAGE
WBP_02402013_PRODIMAGE
play
Kellems Wire Management Solutions
WBP_02402013_alt_PRODIMAGE

Support Grips, Single Eye, Single Weave, Split Mesh, Lace Closing, Stainless Steel, 1.00-1.24"

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

02402017

Support Grips, Single Eye, Single Weave, Split Mesh, Lace Closing, Stainless Steel, 1.00-1.24"

Electrical cables dropping down from the ceiling are prevalent in factories. Whether they are constantly hanging vertically, on an angle, and/or are subject to being pulled across the room, the dead weight and pull stresses on the internal structures from the cable itself, as well as the weight of devices, keep them under threat of pullout from the connections, resulting in power failures and unscheduled downtime. Kellems offers support grips to meet every need in the factory, in a wide variety of eye styles and materials including bronze, 302–304 series stainless steel and even non-metallic Aramid fiber, delivering outstanding strength as well as exceptional resistance to rust and corrosion. They provide unmatched protection, with Kellems unique strand equalizer system ensuring equal loading of the weight across a long distance so that there are no areas of strain, as opposed to other solutions which leave smaller areas vulnerable to higher stresses and breakage. Kellems support grips are the most frequently trusted method for reducing the threat of costly maintenance and repair and maximizing productive time in factories of all kinds—and have been for decades.

  • Single eye
  • Strand equalizers position wires for equal loading throughout grip length
  • Eye assemblies provide eye reinforcement at support hardware

Split Mesh- Lace Closing

Product details

General

Application

Single Eye

Approx Breaking Strength

2,670 lbs

Catalog Number

02402017

Color

Construction

Woven

EU RoHS Indicator

Yes

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Mechanical - Approximate Breaking Strength - 2,670 (11,876)
  • Mechanical - Working Load - 267 (1187.6) Lbs. (N)

Series

Standard Duty

Specifications

  • Equalizer - Stainless Steel
  • Eye - Stainless Steel
  • Lace - Stainless Steel
  • Strand - Stainless Steel
  • Tag - Mylar

Style

Split Mesh, Lace Closing

Type

Single Eye

UPC

783585309774

Conductor Related

Cable Diameter Range

1 in-1.24 in

Cable Size

1.00"-1.24" (2.54-3.15)

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

125