HUBBELL
WBP_02206001_PRODIMAGE
WBP_02206001_PRODIMAGE

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, 2.00-2.49"

Brand:

Bryant

Catalog ID:

SHC200

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, 2.00-2.49"

Heavy Duty Closed Mesh

Product details

General

Application

Double Eye

Approx Breaking Strength

8,050 lbs

Catalog Number

SHC200

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Closed Mesh, Double Weave

Type

Double Eye

UPC

781786244047

Conductor Related

Cable Diameter Range

2 in-2.49 in

Cable Size

2.00-2.49" (5.08-6.32)

Logistics

Carton Quantity

10