HUBBELL
WBP_02202037_PRODIMAGE
WBP_02202037_PRODIMAGE

Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Tin-Coated Bronze, 1.25-1.49"

Brand:

Bryant

Catalog ID:

SPC125SO

Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Tin-Coated Bronze, 1.25-1.49"

Closed Mesh

Product details

General

Application

Offset Eye

Approx Breaking Strength

1,500 lbs

Catalog Number

SPC125SO

Construction

Woven

EU RoHS Indicator

Yes

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty

Style

Closed Mesh, Single Weave

Type

Offset Eye

UPC

781786372504

Conductor Related

Cable Diameter Range

1.25 in-1.49 in

Cable Size

1.25-1.49" (3.17-3.78)

Logistics

Carton Quantity

100