HUBBELL
WBP_02201013_PRODIMAGE
WBP_02201013_PRODIMAGE

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Tin-Coated Bronze, 1.50-1.74"

Brand:

Bryant

Catalog ID:

SPC150U

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Tin-Coated Bronze, 1.50-1.74"

Closed Mesh

Product details

General

Application

Single Eye

Approx Breaking Strength

1,610 lbs

Catalog Number

SPC150U

Construction

Woven

EU RoHS Indicator

Yes

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty

Style

Closed Mesh, Single Weave

Type

Single Eye

UPC

781786245105

Conductor Related

Cable Diameter Range

1.5 in-1.74 in

Cable Size

1.50-1.74" (3.81-4.42)

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Pallet Quantity

720