text.skipToContent text.skipToNavigation

SPJ058LD

by Bryant 

Catalog ID: SPJ058LD

Wire and Cable Management, Support Grip, Heavy Duty, Universal Eye, Service Drop, Split Mesh, Rod Closing, 0.58-0.68"

Heavy Duty Closed Mesh

Product Details

General

Application Universal Eye
Approx Breaking Strength 1,050 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Service Drop - Heavy Duty
Style Closed Mesh, Multi-Weave
Type Universal Eye
UPC 781786248069

Conductor Related

Cable Diameter Range 0.58 in-0.68 in
Cable Size .58-.68" (1.47-1.73)

Logistics

Carton Quantity 20

Resources/Downloads