HUBBELL
WBP_073041276_PRODIMAGE
WBP_073041276_PRODIMAGE

Wire and Cable Management, Support Grip, Light Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 0.75-0.87"

Brand:

Bryant

Catalog ID:

SPJ075U

Wire and Cable Management, Support Grip, Light Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 0.75-0.87"

Light Duty Closed Mesh

Product details

General

Application

Single Eye

Approx Breaking Strength

1,020 lbs

Catalog Number

SPJ075U

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Service Drop - Light Duty

Style

Closed Mesh, Single Weave

Type

Single Eye

UPC

781786247369

Conductor Related

Cable Diameter Range

0.75 in-0.87 in

Cable Size

.75-.87" (1.90-2.21)

Logistics

Carton Quantity

5