HUBBELL
WBP_02202050_PRODIMAGE
WBP_02202050_PRODIMAGE

Wire and Cable Management, Support Grip, Universal Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 2.50-2.99"

Brand:

Bryant

Catalog ID:

SPS250L

Wire and Cable Management, Support Grip, Universal Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 2.50-2.99"

Split Mesh Lace Closing

Product details

General

Application

Universal Eye

Approx Breaking Strength

3,260 lbs

Catalog Number

SPS250L

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty

Style

Split Mesh, Lace Closing

Type

Universal Eye

UPC

781786246300

Conductor Related

Cable Diameter Range

2.5 in-2.99 in

Cable Size

2.50-2.99" (6.35-7.59)

Logistics

Carton Quantity

5

Resources and downloads