HUBBELL
WBP_02202013_PRODIMAGE
WBP_02202013_PRODIMAGE

Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 3.50-3.99"

Brand:

Bryant

Catalog ID:

SPS350U

Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 3.50-3.99"

Split Mesh Lace Closing

Product details

General

Application

Single Eye

Approx Breaking Strength

4,900 lbs

Catalog Number

SPS350U

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty

Style

Split Mesh, Lace Closing

Type

Single Eye

UPC

781786245907

Conductor Related

Cable Diameter Range

3.5 in-3.99 in

Cable Size

3.50-3.99" (8.89-10.13)

Logistics

Carton Quantity

5