HUBBELL
WBP_02203037_PRODIMAGE
WBP_02203037_PRODIMAGE

Wire and Cable Management, Support Grip, Offset Eye, Split Mesh, Rod Closing, Stainless Steel, 1.25-1.49"

Brand:

Bryant

Catalog ID:

SPSR125SOS

Wire and Cable Management, Support Grip, Offset Eye, Split Mesh, Rod Closing, Stainless Steel, 1.25-1.49"

Split Mesh Rod Closing

Product details

General

Application

Offset Eye

Approx Breaking Strength

4,200 lbs

Catalog Number

SPSR125SOS

Construction

Woven

EU RoHS Indicator

No

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty

Style

Split Mesh, Rod Closing

Type

Offset Eye

UPC

781786372160

Conductor Related

Cable Diameter Range

1.25 in-1.49 in

Cable Size

1.25-1.49" (3.17-3.78)

Logistics

Carton Quantity

5

Resources and downloads