HUBBELL
WBP_9901I_PRODIMAGE
WBP_9901I_PRODIMAGE

Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired

Brand:

Bryant

Catalog ID:

9902I

Switches and Lighting Controls, Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, Ivory.

Product details

General

Catalog Number

9902I

Color

EU RoHS Indicator

Yes

Series

General Purpose

Style

Double Pole

Type

Rocker/Decorator

UPC

781786740761

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads