HUBBELL
WBP_9901GLW_PRODIMAGE
WBP_9901GLW_PRODIMAGE

Illuminated Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Three Way, 20A 120V AC, Back and Side Wired

Brand:

Bryant

Catalog ID:

9903GLW

Switches and Lighting Controls, Illuminated Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Three Way, 20A 120V AC, Back and Side Wired, White

Product details

General

Catalog Number

9903GLW

Color

White

EU RoHS Indicator

Yes

Series

Illuminated

Style

Three Way

Type

Rocker/Decorator

UPC

781786740648

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads