WBP_CS115B_PRODIMAGE
WBP_CS115B_PRODIMAGE

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Side Wired Only, Brown

Brand:

Bryant

Catalog ID:

CS115B

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Side Wired Only, Brown

Product details

General

Color
Brown
Series
General Purpose
Style
Single Pole
Type
Toggle
UPC
781786174399

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Voltage Rating
120/277 VAC
Voltage Rating Description
120/277 VAC

Logistics

Carton Quantity
10